IESNA:LM-63-2002
[TEST]P944119
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-930-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]56576
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
7539.1 6951.9 6416.7 5918.1 5511.4 5337 5327.9 5419.6 5664.3 6184.2
6994.7 7942.9 9013.3 10187.8 11172.6 12062.6 12888.4 13802.9 14549.2 15350.5
16338.4 16989.8 17470 18087.8 18974.8 20773.1 23461.5 26847.3 29639.7 29269.6
24012.1 12876.2 4199.3 1783.1 697.3 229.4 0
7539.1 6994.7 6462.6 5957.9 5551.1 5349.3 5352.3 5438 5679.6 6193.4
6988.6 7897 8970.5 10160.2 11148.1 12050.4 12857.8 13723.4 14503.3 15307.7
16277.2 17026.5 17543.4 17983.8 18901.4 20589.6 23146.5 26535.3 29523.4 29199.2
24467.8 13598 4829.3 1856.5 779.9 278.3 0
7539.1 7013.1 6502.3 6019.1 5615.4 5386 5355.4 5410.4 5597 5991.5
6667.5 7575.8 8624.9 9747.4 10805.6 11756.8 12552 13279.9 14047.6 14922.3
15894.9 16943.9 17800.3 18464 19274.5 20647.7 22852.9 26174.4 29954.7 31471.7
27988.1 18170.4 7242.5 3235.9 1428.3 510.8 0
7539.1 7003.9 6539 6086.4 5691.8 5462.4 5395.1 5434.9 5563.4 5853.9
6401.4 7178.2 8105 9117.3 10157.2 11246 12282.8 13154.5 13974.2 14870.3
15959.1 17047.9 18038.9 18928.9 19962.7 21256.4 23275 26572 31591 36530.4
36441.7 26905.4 13698.9 6468.7 2991.2 1024.6 0
7539.1 7049.8 6627.7 6236.2 5878.4 5624.5 5529.7 5548.1 5645.9 5860
6248.5 6844.9 7643.1 8499.5 9401.7 10466.1 11704.8 12998.5 14142.4 15326
16469.9 17745.3 19091 20369.4 21800.8 23605.3 26146.9 29890.5 35869.8 43405.8
46112.6 35998.2 23391.2 12004.5 5199.4 1617.9 0
7539.1 7043.7 6655.2 6263.8 5912 5645.9 5538.9 5563.4 5658.2 5866.2
6214.8 6795.9 7563.6 8407.7 9288.6 10328.5 11579.4 12894.5 14099.6 15338.2
16515.8 17788.1 19133.8 20482.6 21981.2 23843.9 26382.4 30077 35875.9 43243.7
46091.2 36539.6 23290.3 11817.9 5086.2 1559.8 0
7539.1 7107.9 6756.2 6432 6126.1 5881.4 5756 5734.6 5826.4 6013
6312.7 6774.5 7361.7 8068.3 8943 9940 11236.8 12689.6 14276.9 15965.2
17662.7 19332.6 20907.7 22440 24061 25890 27954.4 30502.1 33768.6 36860.7
34967.5 24584 10536.4 3355.1 1211.2 296.7 0
7539.1 7187.4 6909.1 6670.5 6444.2 6245.4 6116.9 6055.8 6095.5 6257.6
6520.7 6863.2 7315.9 7945.9 8805.3 9894.2 11197.1 12695.7 14322.8 15980.5
17558.7 19066.5 20500.9 21883.4 23128.2 24213.9 25067.2 25547.4 25149.8 22140.3
14075.1 4924.1 1933 1110.2 550.5 189.6 0
7539.1 7297.5 7110.9 6951.9 6811.2 6673.6 6587.9 6560.4 6587.9 6695
6875.4 7132.4 7514.7 8101.9 8884.9 9878.9 11080.8 12438.8 13824.3 15176.1
16420.9 17653.5 18675 19580.3 20244 20574.3 20452 19488.6 16849.1 11350
4694.8 2015.5 1379.4 969.5 620.9 269.1 0
7539.1 7404.6 7315.9 7251.6 7190.5 7144.6 7135.4 7175.2 7257.8 7407.6
7606.4 7869.4 8227.3 8768.6 9462.9 10377.4 11502.9 12772.2 14102.6 15485
16888.9 18274.4 19558.9 20666.1 21543.9 21886.4 21222.7 18665.9 13234 5970.1
2474.3 1584.3 1122.5 767.7 501.6 229.4 0
7539.1 7560.5 7572.8 7606.4 7643.1 7698.2 7780.8 7921.4 8114.1 8358.8
8673.8 9059.2 9594.4 10340.7 11316.3 12500 13839.6 15258.7 16732.9 18210.1
19675.2 21112.6 22464.5 23391.2 23571.6 22605.2 20039.1 15503.4 8970.5 3361.3
1737.2 1202 831.9 513.8 305.8 110.1 0
7539.1 7603.4 7658.4 7750.2 7829.7 7924.5 8053 8208.9 8426.1 8689.1
9004.1 9414 9955.3 10668 11530.4 12536.7 13640.8 14796.9 15995.8 17170.3
18292.7 19406 20351.1 20889.4 20656.9 19375.4 16794.1 12808.9 7300.6 2767.9
1477.2 1006.2 697.3 419 229.4 64.2 0
7539.1 7652.3 7765.5 7887.8 8022.4 8138.6 8297.6 8478.1 8667.7 8921.6
9202.9 9521 9933.9 10450.8 11053.3 11729.2 12466.3 13224.8 14001.7 14735.7
15423.9 15980.5 16268 16035.6 15093.6 13298.2 10817.8 7835.8 4450.1 2043.1
1244.8 880.8 623.9 406.8 241.6 82.6 0
7539.1 7710.4 7909.2 8114.1 8291.5 8429.2 8579 8695.2 8783.9 8869.6
8930.7 8976.6 9019.4 9040.8 9007.2 8857.3 8582.1 8248.7 7921.4 7441.3
6655.2 5649 4679.5 3872 3211.4 2688.4 2281.6 1963.5 1694.4 1465
1232.6 1030.7 838 627 400.7 146.8 0
7539.1 7796 8049.9 8297.6 8465.9 8576 8634.1 8655.5 8609.6 8530.1
8413.9 8242.6 7964.3 7603.4 7150.7 6649.1 6159.8 5691.8 5230 4765.1
4294.1 3865.9 3498.9 3138 2823 2547.7 2318.3 2119.5 1926.8 1734.2
1507.8 1290.7 1039.9 776.9 455.7 180.4 0
7539.1 7869.4 8187.5 8413.9 8554.5 8600.4 8572.9 8524 8410.8 8248.7
7982.6 7566.7 7089.5 6633.8 6282.1 5991.5 5667.3 5294.2 4911.9 4554.1
4263.5 4107.5 3881.2 3569.2 3272.6 3003.4 2731.2 2465.1 2229.6 2003.3
1743.3 1458.9 1128.6 798.3 464.9 223.3 0
7539.1 7930.6 8270.1 8481.1 8557.6 8533.1 8487.3 8383.3 8196.7 7906.2
7520.8 7110.9 6740.9 6416.7 6107.8 5805 5483.8 5144.4 4847.7 4624.4
4557.1 4538.8 4382.8 4125.9 3847.6 3563.1 3220.6 2884.1 2572.2 2309.1
2052.2 1767.8 1486.4 1146.9 801.3 416 0
7539.1 7994.8 8343.5 8530.1 8545.4 8481.1 8398.6 8239.5 7952 7600.3
7285.3 7025.3 6747 6422.8 6061.9 5707.1 5337 4988.4 4667.2 4483.7
4422.6 4343 4248.2 4086.1 3804.7 3523.4 3278.7 3052.4 2878 2685.3
2443.7 2186.8 1908.5 1581.2 1238.7 737.1 0
7539.1 8034.6 8380.2 8517.8 8502.6 8407.7 8279.3 8059.1 7731.8 7438.2
7233.3 7034.5 6786.8 6465.6 6074.1 5624.5 5181.1 4762 4395 4232.9
4061.7 3945.4 3807.8 3514.2 3223.6 3000.4 2813.8 2679.2 2572.2 2404
2238.8 1988 1706.6 1431.4 1107.2 657.6 0
7539.1 8049.9 8413.9 8530.1 8481.1 8380.2 8218.1 7933.7 7615.6 7380.1
7205.8 7025.3 6792.9 6496.2 6083.3 5575.6 5015.9 4514.3 4125.9 3933.2
3719.1 3526.4 3254.2 2930 2682.3 2492.7 2342.8 2217.4 2082.8 1926.8
1810.6 1569 1278.4 1046 804.4 403.7 0
7539.1 8095.8 8438.3 8536.2 8484.2 8368 8169.2 7881.7 7563.6 7343.4
7178.2 6979.4 6762.3 6444.2 6034.4 5529.7 4954.7 4388.9 3966.8 3682.4
3398 3190 2896.4 2654.8 2422.3 2241.9 2098.1 1984.9 1890.1 1783.1
1884 1562.9 1192.8 911.4 675.9 281.4 0
7539.1 8092.7 8444.4 8545.4 8490.3 8361.9 8184.5 7884.7 7557.5 7349.5
7178.2 6988.6 6777.6 6468.7 6068 5560.3 4982.3 4404.2 3954.6 3654.9
3370.4 3153.3 2865.8 2618.1 2385.6 2202.1 2058.4 1948.2 1865.7 1758.6
1945.2 1440.5 1140.8 917.5 682 281.4 0
